26.6.6 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x14
Reset: 0x00
Property: –

Bit 3130292827262524 
        FLTCAP 
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     FLASHERR DERRSERR 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
       ERRORREADY 
Access R/WR 
Reset 00 

Bit 24 – FLTCAP Fault Capture

This flag is cleared by writing a '1' to the flag.

This flag is set when a Fault Capture has occurred and will generate an interrupt request if INTENSET.FLTCAP = 1.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the FLTCAP interrupt flag.

Bit 11 – FLASHERR FLASHERR Double Error Detection

This flag is set when a double error is detected at startup during hardware read of the flash user row, and will generate an interrupt request if INTENSET.FLASHERR = 1.

This interrupt is always enabled and can only be set by hardware upon read of the user row, and only be cleared by a reset. This bit will be ORed with the DERR.

Writing a '0' or a '1' to this bit has no effect.

Bit 9 – DERR Double Bit Error Detection

This flag is cleared by writing a '1' to the flag.

This flag is set when an ECC double bit error is detected, and will generate an interrupt request if INTENSET.DERR = 1.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the DERR interrupt flag.

Note: This bit is only available on PIC32CM5164 and PIC32CM2532 variants.

Bit 8 – SERR Single Bit Error Detection

This flag is cleared by writing a '1' to the flag.

This flag is set when an ECC single or double bit error is detected, and will generate an interrupt request if INTENSET.SERR = 1.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the SERR interrupt flag.

Note: This bit is only available on PIC32CM5164 and PIC32CM2532 variants.

Bit 1 – ERROR Error

This flag is cleared by writing a '1' to the flag.

This flag is set on the occurrence of an NVME, LOCKE, or PROGE error, and will generate an interrupt request if INTENSET.ERROR = 1.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the ERROR interrupt flag.

Bit 0 – READY NVM Ready

ValueDescription
0 The NVM controller is busy programming or erasing.
1 The NVM controller is ready to accept a new command.