37.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| VREFA | Analog input | External reference voltage |
| AIN[11..0] | Analog input | Analog input channels |
Note: One signal can be mapped on several pins.
For further information, refer to the Pinout.
| Signal | Description | Type |
|---|---|---|
| VREFA | Analog input | External reference voltage |
| AIN[11..0] | Analog input | Analog input channels |
For further information, refer to the Pinout.
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.