30.7.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected Bits, Write-Synchronized Bits

Bit 3130292827262524 
  DORDCPOLCMODEFORM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 SAMPA[1:0]RXPO[1:0]  TXPO[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 SAMPR[2:0]    IBON 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 RUNSTDBY  MODE[2:0]ENABLESWRST 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 30 – DORD Data Order

This bit selects the data order when a character is shifted out from the Data register.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0MSB is transmitted first.
1LSB is transmitted first.

Bit 29 – CPOL Clock Polarity

This bit selects the relationship between data output change and data input sampling in synchronous mode.

Note: This bit is enable-protected. This bit is not synchronized.
CPOLTxD ChangeRxD Sample
0x0Rising XCK edgeFalling XCK edge
0x1Falling XCK edgeRising XCK edge

Bit 28 – CMODE Communication Mode

This bit selects asynchronous or synchronous communication.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0Asynchronous communication.
1Synchronous communication.

Bits 27:24 – FORM[3:0] Frame Format

These bits define the frame format.

Note: This bit field is enable-protected. This bit field is not synchronized.
FORM[3:0]Description
0x0USART frame
0x1USART frame with parity
0x2LIN Host - Break and sync generation. See LIN Command (CTRLB.LINCMD). Only valid in asynchronous mode (CTRLA.CMODE=0).
0x3Reserved
0x4Auto-baud (LIN Client) - break detection and auto-baud. Only valid in asynchronous mode (CTRLA.CMODE=0)
0x5Auto-baud - break detection and auto-baud with parity. Only valid in asynchronous mode (CTRLA.CMODE=0)
0x6-0xFReserved

Bits 23:22 – SAMPA[1:0] Sample Adjustment

These bits define the sample adjustment and are only valid in asynchronous mode (CTRLA.CMODE=0).

Note:
  1. This bit field is enable-protected. This bit field is not synchronized.
  2. In full asynchronous mode, the start of frame does not necessarily align with the rising edge of the UART clock reference. As a result, the counter may begin incrementing from 0 to 1 in less than one UART clock reference period. Thereafter, the counter continues to increment on every rising edge of the UART clock reference, independent of the incoming data bits.
SAMPA[1:0]16x Over-sampling (CTRLA.SAMPR=0 or 1)8x Over-sampling (CTRLA.SAMPR=2 or 3)
0x07-8-93-4-5
0x19-10-114-5-6
0x211-12-135-6-7
0x313-14-156-7-8

Bits 21:20 – RXPO[1:0] Receive Data Pinout

These bits define the receive data (RxD) pin configuration.

Note: This bit field is enable-protected. This bit field is not synchronized.
RXPO[1:0]NameDescription
0x0PAD[0]SERCOM PAD[0] is used for data reception
0x1PAD[1]SERCOM PAD[1] is used for data reception
0x2PAD[2]SERCOM PAD[2] is used for data reception
0x3PAD[3]SERCOM PAD[3] is used for data reception

Bits 17:16 – TXPO[1:0] Transmit Data Pinout

These bits define the transmit data (TxD) and XCK pin configurations.

Note: This bit field is enable-protected. This bit field is not synchronized.
TXPOTxD Pin LocationXCK Pin Location (When Applicable)RTS/TECTS
0x0SERCOM PAD[0]SERCOM PAD[1]N/AN/A
0x1SERCOM PAD[2]SERCOM PAD[3]N/AN/A
0x2SERCOM PAD[0]N/ASERCOM PAD[2]SERCOM PAD[3]
0x3SERCOM PAD[0]SERCOM PAD[1]SERCOM PAD[2]N/A

Bits 15:13 – SAMPR[2:0] Sample Rate

These bits select the sample rate and are only valid in asynchronous mode (CTRLA.CMODE=0).

Note: This bit field is enable-protected. This bit field is not synchronized.
SAMPR[2:0]Description
0x016x over-sampling using arithmetic baud rate generation.
0x116x over-sampling using fractional baud rate generation.
0x28x over-sampling using arithmetic baud rate generation.
0x38x over-sampling using fractional baud rate generation.
0x43x over-sampling using arithmetic baud rate generation.
0x5-0x7Reserved

Bit 8 – IBON Immediate Buffer Overflow Notification

This bit controls when the buffer overflow status bit (STATUS.BUFOVF) is asserted when a buffer overflow occurs.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0STATUS.BUFOVF is asserted when it occurs in the data stream.
1STATUS.BUFOVF is asserted immediately upon buffer overflow.

Bit 7 – RUNSTDBY Run In Standby

This bit defines the functionality in standby sleep mode.

Note: This bit is enable-protected. This bit is not synchronized.
RUNSTDBYExternal ClockInternal Clock
0x0External clock is disconnected when ongoing transfer is finished. All reception is dropped.Generic clock is disabled when ongoing transfer is finished. The device will not wake up on either Receive Start or Transfer Complete interrupt unless the appropriate ONDEMAND bits are set in the clocking chain.
0x1Wake on Receive Start or Receive Complete interrupt.Generic clock is enabled in all sleep modes. Any interrupt can wake up the device.

Bits 4:2 – MODE[2:0] Operating Mode

These bits select the USART serial communication interface of the SERCOM.

Note: This bit field is enable-protected. This bit field is not synchronized.
ValueDescription
0x0USART with external clock
0x1USART with internal clock

Bit 1 – ENABLE Enable

Note:
  1. This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
  2. This bit is not enable-protected.
ValueDescription
0The peripheral is disabled or being disabled.
1The peripheral is enabled or being enabled.

Bit 0 – SWRST Software Reset

Writing '0' to this bit has no effect.

Writing '1' to this bit resets all registers in the SERCOM, except DBGCTRL, to their initial state, and the SERCOM will be disabled.

Writing '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded. Any register write access during the ongoing reset will result in an APB error. Reading any register will return the reset value of the register.

Note:
  1. This bit is write-synchronized: SYNCBUSY.SWRST must be checked to ensure the CTRLA.SWRST synchronization is complete.
  2. This bit is not enable-protected.
ValueDescription
0There is no reset operation ongoing.
1The reset operation is ongoing.