12.5.2.1 Initialization
The PAC bus clocks (CLK_PAC_APB and CLK_PAC_AHB) are required to clock the PAC. These clocks must be enabled in MCLK - Main Clock before using the PAC. After reset, the PAC is enabled.
The PAC bus clocks (CLK_PAC_APB and CLK_PAC_AHB) are required to clock the PAC. These clocks must be enabled in MCLK - Main Clock before using the PAC. After reset, the PAC is enabled.
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.