Jump to main content
33.2 Features
Conform with CAN protocol version 2.0
part A, B and ISO 11898-1:2015
Up to two Controller Area Network CAN
interfaces
Supporting CAN2.0 A/B and CAN-FD
(ISO 11898-1:2015)
CAN FD with up to 64 data bytes supported
CAN Error Logging
AUTOSAR optimized
SAE J1939 optimized
Two configurable Receive FIFOs
Separate signaling on reception of
High-Priority Messages
Up to 64 dedicated Receive Buffers and up to 32 dedicated Transmit Buffers
Configurable Transmit FIFO, Transmit Queue, Transmit Event FIFO
Direct Message RAM access for CPU
Programmable Loop-Back Test mode
Maskable module interrupts
Power-down support; Debug on CAN support
Transfer rates:
1 Mb/s for CAN 2.0 mode
8 Mb/s for CAN-FD mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.