14.3 Block Diagram
The generation of the Peripheral Clock signals (GCLK_PERIPH) and the Main Clock (GCLK_MAIN) are shown in the following figure:
The GCLK block diagram is shown in the following figure:
The generation of the Peripheral Clock signals (GCLK_PERIPH) and the Main Clock (GCLK_MAIN) are shown in the following figure:
The GCLK block diagram is shown in the following figure:
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.