45.4.4 Debug Operation
When the CPU is halted in Debug mode, this peripheral will continue normal operation. In Debug mode, the MCRAMC registers are accessible regardless of the PAC setting.
When the CPU is halted in Debug mode, this peripheral will continue normal operation. In Debug mode, the MCRAMC registers are accessible regardless of the PAC setting.
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.