43.5.3.1.1 Region Start Address Structure Member

Name: RADDRn
Offset: 0x00 + n*0x04 [n=0..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RADDR[31:0] Region Start Address

This field indicates the first byte address of the region