4 Flash Software Implementation
The FEC Flash software operates only in buffered transmission/reception. The FIFO is limited to 32 bytes. Using Error Correction reduces the applicable payload length by the space required for the parity bits to a maximum of 21 bytes (21 bytes payload + 11 bytes parity).