4.4 Timing Parameter
Timing parameters are mainly dependent on the length of user data. In decryption, the count
of detected/corrected errors is also relevant.
| Parameter | Comment | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
| Encryption Time | Time after FECCR.SE is set until TX data are prepared in FIFO buffer | 22(2) | 338(1,2) | 350(2) | μs |
| Decryption Time | Time after FECCR.SD is set until RX data are prepared in SRAM buffer | 103(2) | 828(1,2) | 910(2) | μs |
|
Note:
| |||||