2.1 Encoding
For encoding, the 4-bit parity has to be calculated and added to the data stream. The following table describes how parity is calculated and added to the data stream.
| Bit Count | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 |
| Data | P1 | P2 | d7 | P4 | d6 | d5 | d4 | P8 | d3 | d2 | d1 | d0 |
| Formula |
P1 = d7 ⊕ d6 ⊕ d4 ⊕ d3 ⊕ d1 P2 = d7 ⊕ d5 ⊕ d4 ⊕ d2 ⊕ d1 P4 = d6 ⊕ d5 ⊕ d4 ⊕ d0 P8 = d3 ⊕ d2 ⊕ d1 ⊕ d0 |
| Example Calculation |
|
|
Note:
| |