5.1 Absolute Ratings
All typical values are measured at T = 25°C unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.
|
Parameters |
Minimum |
Maximum |
Unit |
|---|---|---|---|
|
VBAT power supply voltage |
0 |
5.0 |
V |
|
VCC power supply voltage |
0 |
3.63 | |
|
Pin voltage with respect to GND and VCC |
GND – 0.3 |
VCC + 0.3 | |
|
Storage temperature range |
-40 |
+125 |
°C |
|
Parameters |
Minimum |
Typical |
Maximum |
Unit |
|---|---|---|---|---|
|
VBATT |
3.0 |
3.6 |
4.3 |
°C |
|
VCC |
2.7 |
3.30 |
3.6 | |
|
Operating temperature range |
-40 |
25 |
85 |
|
Parameters |
Value |
Comments |
|---|---|---|
|
Size |
33.863 x 14.882mm | — |
|
Connector pins pitch |
See module footprint | — |
|
Characteristic |
Minimum |
Typical |
Maximum |
Unit |
|---|---|---|---|---|
|
Input Low Voltage VIL |
-0.30 | — |
0.65 |
V |
|
Input High Voltage VIH |
VCC – 0.60 | — |
VCC + 0.30 | |
|
Output Low Voltage VOL | — | — |
0.45 | |
|
Output High Voltage VOH |
VCC – 0.50 | — | — | |
|
Output Loading | — | — |
20 |
pF |
|
Digital Input Load | — | — |
6 | |
|
Pull-up Resistor |
76K |
90K |
104K |
Ω |
I/O pin characteristics for pins 5, 45, 46 and 47 (for all other I/O, see the SAM D21 Family Data Sheet.