5.3 DC Electrical Characteristics
The following table provides the DC characteristics for the ATSAMW25 digital pads.
|
Characteristic |
Minimum |
Maximum |
Unit |
|---|---|---|---|
|
Input Low Voltage VIL |
-0.30 |
0.65 |
V |
|
Input High Voltage VIH |
VCC – 0.60 |
VCC + 0.30 | |
|
Output Low Voltage VOL | — |
0.45 | |
|
Output High Voltage VOH |
VCC – 0.50 | — | |
|
Output Loading | — |
20 |
pF |
|
Digital Input Load | — |
6 | |
|
Pad Drive Strength (regular pads1) |
8 |
13.5 |
mA |
|
Pad Drive Strength (high-drive pads1) |
16 |
27 |
Note:
- The following are high-drive pads: I2C_SCL, I2C_SDA; all other pads are regular.