ATWINC1500 Module Mounted on ATWINC1500 Xplained Pro Extension
ATSAMD21-XPRO Host MCU Board for Driving the ATWINC1500 Xplained Pro Extension
I/O1 Xplained Pro for Sensor and SD Card Input to Host MCU
Embedded Debugger (EDBG) for Programming SAMD21 Host MCU
Virtual COM Port Interface to Host MCU via UART
Wired Firmware Updates for ATWINC1500 Module via Virtual COM Port Interface
Data Gateway Interface (DGI) to Host MCU via SPI and TWI
ATECC108 CryptoAuthentication™ Device Connected to Host MCU
Three Possible Power Sources:
External power
Target USB
Embedded debugger USB
DS50004105A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.