Introduction
The ATWINC1500-XSTK Xplained Pro starter kit is a hardware platform for evaluating the ATWINC1500 low-cost, low-power 802.11 b/g/n Wi-Fi® network controller module. Supported by the Microchip Studio Integrated Development Platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design. The Xplained Pro series of evaluation kits include an on-board Embedded Debugger (EDBG), and no external tools are necessary to program or debug the SAMD21 host MCU that drives the ATWINC1500. The Xplained Pro extension kits offer additional peripherals to extend the features of the board and ease the development of custom designs.