2 Kit Overview
The ATWINC1500 Xplained Pro starter kit (ATWINC1500-XSTK) contains the following:
- SAMD21 Xplained Pro: Host MCU
- WINC1500 Xplained Pro Extension Board: IEEE® 802.11 b/g/n IoT network controller
- I/O1 Xplained Pro Extension Board: Light sensor, temperature sensor, and microSD card interface
- Two USB Type A to Micro B cables (1.5m)