9.1.3 Tip #3 Loop Index
Loops are widely used in 8-bit AVR code. There are "while ( ) {
}" loop, "for ( )" loop, and "do { } while (
)" loop. If the -Os optimization option is enabled, the compiler will
optimize the loops automatically to have the same code size.
However, we can still reduce the code size slightly. If we use a "do
{ } while ( )" loop, an increment or a decrement loop index generates
different code size. Usually we write our loops counting from 0 to the maximum value
(increment), but it is more efficient to count the loop from the maximum value to 0
(decrement).
That is because in an increment loop, a comparison instruction is needed to compare the loop index with the maximum value in every loop to check if the loop index reaches the maximum value.
When we use a decrement loop, this comparison is not needed any more because the decremented result of the loop index will set the Z (zero) flag in SREG if it reaches zero.
Table 9-4 shows the effect of "do { } while ( )"
loop with increment and decrement loop index.
| Do{ }While( ) with increment loop index | Do{ }While( ) with decrement loop index | |
|---|---|---|
| C source code |
|
|
| AVR Memory Usage |
Program: 96 bytes (1.2% Full) (.text + .data + .bootloader) Data: 0 bytes (0.0% Full) (.data + .bss + .noinit) |
Program: 94 bytes (1.1% Full) (.text + .data + .bootloader) Data: 0 bytes (0.0% Full) (.data + .bss + .noinit) |
| Compiler optimization level | -Os (Optimize for size) | -Os (Optimize for size) |
- To have a clear comparison in C
code lines, this example is written like "
do {count-- ;} while (count);" and not like "do {} while (--count);" usually used in C books. The two styles generate the same code.