7.1.1 void sleep_enable
void sleep_enable(void)
Put the device in sleep mode. How the device is brought out of sleep mode depends on the specific mode selected with the set_sleep_mode() function. See the datasheet for your device for more details.
Set the SE (sleep enable) bit.