Note: The individual
bytes in this multibyte register can be accessed with the following register names:
ADRESH: Accesses the high byte
ADRES[15:18]
ADRESL: Accesses the low byte
ADRES[7:0]
Name:
ADRES
Offset:
0x09B
Bit
15
14
13
12
11
10
9
8
ADRES[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ADRES[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – ADRES[15:0] ADC
Sample Result
The individual
bytes in this multibyte register can be accessed with the following register names:
ADRESH: Accesses the high byte
ADRES[15:18]
ADRESL: Accesses the low byte
ADRES[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.