Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                        
                        
   25.2.4.3.4 Typical Receive Sequence 
   
      
         The Host generates a Start condition by setting the SEN 
            bit. 
         SSPxIF is set by hardware on completion of the Start. 
         SSPxIF is cleared by software. 
         Software writes SSPxBUF  with
            the client address to transmit and the R/W  bit set. 
         Address is shifted out the SDA pin until all eight bits are transmitted. Transmission begins as soon as SSPxBUF is written to. 
         The MSSP module shifts in the ACK  value from the client device and writes it into the ACKSTAT  bit. 
         The MSSP module generates an interrupt at the end of the ninth clock cycle by setting the SSPxIF bit. 
         Software sets the RCEN  bit and the host clocks in a byte from the client. 
         After the eighth falling edge of SCL, SSPxIF and BF 
            are set. 
         Host clears SSPxIF and reads the received byte from SSPxBUF,
            which clears BF. 
         Host clears the ACKDT  bit and initiates the ACK  sequence by setting the ACKEN  bit. 
         Host’s ACK  is
            clocked out to the client and SSPxIF is set. 
         User clears SSPxIF. 
         Steps 8-13 are repeated for each received byte from the
            client. 
         Host sends a NACK or Stop to end communication. 
       
      Figure 25-31. I2 C
            Host Mode Waveform (Reception, 7-Bit Address)   
         
          
       
      Figure 25-32. I2 C Host Mode Waveform
            (Reception, 10-Bit Address)   
         
          
       
    
  
                        
                        
                        
                        
                        
                        
                     
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.