32.3.1 Supply Voltage

Table 32-3. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ.†Max.UnitsConditions
Supply Voltage
D002VDD

1.8

5.5

V

FOSC ≤ 16 MHz

2.5

5.5

V

FOSC > 16 MHz
RAM Data Retention(1)
D003VDR1.7

V

Device in Sleep mode
Power-on Reset Release Voltage(2)
D004VPOR

1.6

V

BOR disabled(3)
Power-on Reset Rearm Voltage(2)
D005VPORR

0.8

V

BOR disabled(3)
VDD Rise Rate to ensure internal Power-on Reset signal(2)
D006SVDD0.05

V/msBOR disabled(3)

† - Data in ‘Typ.’ column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. This is the limit to which VDD can be lowered in Sleep mode without losing RAM data.
  2. See the following figure: POR and POR REARM with Slow Rising VDD.
  3. See the “Reset, WDT, Power-up Timer, and Brown-Out Reset Specifications” section for BOR trip point information.
Figure 32-2. POR and POR Rearm with Slow Rising VDD
Note:
  1. When NPOR is low, the device is held in Reset.