25.4.3 SSPxMSK
Name: | SSPxMSK |
Offset: | 0x018E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MSK[6:0] | MSK0 | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:1 – MSK[6:0] Mask bits
Value | Name | Description |
---|---|---|
1 |
I2C Client |
The received address bit n is compared to SSPxADD bit n to detect I2C address match |
0 |
I2C Client |
The received address bit n is not used to detect I2C address match |
Bit 0 – MSK0
Value | Name | Description |
---|---|---|
x | SPI or I2C 7-bit | This bit is not used |
1 |
I2C 10-bit Client |
The received address bit 0 is compared to SSPxADD bit 0 to detect I2C address match |
0 |
I2C 10-bit Client |
The received address bit 0 is not used to detect I2C address match |