32.4.5 Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)

Table 32-13. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD01NRResolution10bit
AD02EILIntegral Error2LSbADCREF+ = 3.0V, ADCREF- = VSS
AD03EDLDifferential Error1LSbADCREF+ = 3.0V, ADCREF- = VSS
AD04EOFFOffset Error2LSbADCREF+ = 3.0V, ADCREF- = VSS
AD05EGNGain Error2.5LSbADCREF+ = 3.0V, ADCREF- = VSS
AD06VADREFADC Reference Voltage (ADREF+)1.8VDDV
AD07VAINFull-Scale RangeVSSADREF+V
AD08ZAINRecommended Impedance of Analog Voltage Source10
AD09RVREFADC Voltage Reference Ladder Impedance50

* - These parameters are characterized but not tested.

† Data in ‘Typ’ column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Total Absolute Error is the sum of the offset, gain and integral nonlinearity (INL) errors.
  2. The ADC conversion result never decreases with an increase in the input and has no missing codes.