1.2 Acronyms/Abbreviations
| Acronyms | Abbreviations |
|---|---|
| ETSI | European Telecommunications Standards Institute |
| FCC | Federal Communications Commission |
| FLL | Frequency Lock Loop |
| DS-TWR | Double-Sided Two-Way-Ranging |
| PR | Prover |
| RF | Radio Frequency |
| SMA | Sub Miniature version A |
| SSID | Secure Session Identifier |
| SWD | Serial Wire Debugger |
| USB | Universal Serial Bus |
| UWB | Ultra-Wide Band |
| VR | Verifier |
| XTAL | External Crystal |
| ToA | Time of Arrival |
| TDoA | Time Difference of Arrival |
| MCU | Microcontroller Unit |
| SW | Software |
| HW | Hardware |
| RX | Receiver |
| TX | Transmitter |
| DGI | Data Gateway Interface |