38.5.9 AC
Operating Conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
| VIN | Input voltage range | -0.2 | — | VDD | V | |
| IL | Input leakage current | — | 5 | — | nA | |
| VOFF | Input offset voltage | -15 | ±5 | 15 | mV | 0.1V < VIN < (VDD - 0.1V) |
| CMRR | Common mode input rejection ratio | — | 70 | — | dB | 0.1V < VIN < (VDD - 0.1V) |
| VHYST * | Hysteresis | — | 10 | — | mV | CTRLA.HYSMODE = 0x1 |
| — | 25 | — | CTRLA.HYSMODE = 0x2 | |||
| — | 50 | — | CTRLA.HYSMODE = 0x3 | |||
| tRESP * | Response time, rising edge | — | 85 | 120 | ns |
CTRLA.POWER = VCM = VDD/2 |
| Response time, falling edge | — | 85 | 120 | ns | ||
| Response time, rising edge | — | 250 | 350 | ns |
CTRLA.POWER = VCM = VDD/2 | |
| Response time, falling edge | — | 220 | 300 | ns | ||
| Response time, rising edge | — | 460 | 680 | ns |
CTRLA.POWER = VCM = VDD/2 | |
| Response time, falling edge | — | 430 | 550 | ns | ||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. | ||||||