24.3.3.1 Modes

The TCB peripheral can be configured to run in one of the eight different modes described in the sections below. The event pulse must be longer than one system clock cycle to ensure edge detection.