This file contains the UART configurations selected by the user in the UART Foundation Services MCC Interface.
Foundation Services is a collection of software components such as peripheral drivers, middleware, and software applications (examples) provided by Microchip. The framework supports the Microchip's 8- and 16- bit PIC, as well as AVR families of microcontrollers.
This file explains the basic use cases and implementation of the Real Time Counter.
The driver provides basic SPI functionality supporting both Master and Slave, each with or without interrupts.
This file recounts the basic use cases and implementation of the Timeout Driver.
This file contains the API that implements the UART Example functionalities.
Here is a list of all documented files with brief descriptions
UART Name