2 Getting Started: Foundation Services in MCC
Getting Started: Foundation Services (MCC) - PLAYLIST.
Prerequisites
Even if you don't have the hardware, you will be able to watch the videos to see the flow and the end result.
Hardware Used:
- AVR128DA48 Curiosity Nano / ATmega4809 Curiosity Nano (UART, SPI Master)
- One Micro USB cable (type A/Micro B)
Software prerequisites:
- MPLAB X IDE 5.40
- MCC 3.95
- Foundation Services 0.2.1
Audience:
- Beginner
Estimated Completion Time:
- 60 minutes
Icon Key Identifiers
The following icons are used in this document to identify different assignment sections and to reduce complexity.
Info: Delivers contextual information about a specific topic.
Tip: Highlights useful tips
and techniques.
Todo: Highlights objectives to be completed.
Result: Highlights the expected result of an assignment step.
Attention: Indicates
important information.
Execute: Highlights actions to be executed out of the target when necessary.