2 Peripheral Overview
| Feature |
AVR16EB14 AVR32EB14 |
AVR16EB20 AVR32EB20 |
AVR16EB28 AVR32EB28 |
AVR16EB32 AVR32EB32 |
|---|---|---|---|---|
| Pins | 14 | 20 | 28 | 32 |
| Max. frequency (MHz) | 20 | 20 | 20 | 20 |
| 16-bit Timer/Counter type B (TCB) | 2 | 2 | 2 | 2 |
| 16-bit Timer/Counter type E (TCE) | 1 | 1 | 1 | 1 |
| Waveform Extension (WEX) | 1 | 1 | 1 | 1 |
| 16-bit Timer/Counter type F (TCF) | 1 | 1 | 1 | 1 |
| Real-Time Counter (RTC) | 1 | 1 | 1 | 1 |
| USART/SPI host | 1 | 1 | 1 | 1 |
| SPI host/client | 1 | 1 | 1 | 1 |
| TWI/I2C(1) | 1 | 1 | 1 | 1 |
| 12-bit differential ADC (channels) | 1 (8) | 1 (14) | 1 (20) | 1 (24) |
| Analog Comparator (AC) | 2 | 2 | 2 | 2 |
| Configurable Custom Logic Look-up Table (CCL LUT) | 4 | 4 | 4 | 4 |
| Watchdog Timer | 1 | 1 | 1 | 1 |
| Event System channels | 6 | 6 | 6 | 6 |
| General Purpose I/O pins (input/output(2)) | 12/11 | 18/17 | 24/23 | 28/27 |
| PORT |
PA[1:0] |
PA[7:0] |
PA[7:0] |
PA[7:0] |
| External interrupts | 12 | 18 | 24 | 28 |
| CRCSCAN | 1 | 1 | 1 | 1 |
| Unified Program and Debug Interface (UPDI) | 1 | 1 | 1 | 1 |
Note:
- The TWI/I2C can operate simultaneously as a host and client on different pins.
- PF6/RESET pin is input only.