5.1.3 Power Management

The PIC16F, PIC18F and PIC32CM MCUs provide advanced low-power management features to minimize energy consumption during periods of inactivity. These MCUs offer multiple low-power modes, such as Idle and Standby, allow the CPU to halt execution while retaining SRAM and register contents, and support wake up from sleep through interrupts or reset events. The application determines which sleep mode to enter, and peripherals can be selectively enabled or disabled in certain low-power modes. These features make all three MCUs suitable for battery-powered and energy-sensitive applications. Table 5-5 provides a comparison of features between PIC16F, PIC18F and PIC32CM.

Table 5-5. PIC16F, PIC18F and PIC32CM Power Management Features
FeaturePIC16F Power Saving ModesPIC18F Power Saving ModesPIC32CM Power Manager (PM)
IntegrationManaged through core registers and Configuration bitsManaged through core registers and Configuration bitsIntegrated into the Power Manager (PM) peripheral
Low-Power or Sleep modes

Sleep

Idle

Doze

Sleep

Idle

Doze

Deep Sleep

Peripheral Module Disable (PMD)

Idle

Standby

Hibernate

Backup

Off

Power Consumption (Sleep)Low (µA range)

Low (µA range)

Ultra-low (nA in Deep Sleep)

Low (µA range)

Ultra-low (nA in Standby/Off)

SleepWalkingSupported through asynchronous Core-Independent Peripherals (CIPs) and Analog Peripheral Manager (APM)Supported through asynchronous CIPs and APMSupported (in Standby, Hibernate, on GCLK clocks)
Power Domain GatingStatic (through Peripheral Module Disable (PMD)) or Dynamic (through APM)Static (through PMD) or Dynamic (through APM)Static (ON/OFF) or Dynamic in Standby/Hibernate
I/O State RetentionSupportedSupportedSupported
SRAM/Registers Retention SupportedSupportedSupported
Wake-up Sources

Interrupts

Resets

Interrupts

Resets

Interrupts

Resets