9 Appendix F – Kernel Version Suggested for Firmware
The WILC release is tested against a specific Linux Kernel version and is compatible with any other Linux Kernel and platform that runs Linux.
The following table shows the Linux Kernel version tested with the WILC release:
| WILC Driver Version | Linux Kernel Version |
|---|---|
| WILC Linux v15.3.1 | 4.9 |
| WILC Linux v15.4 | 5.4 |
| WILC Linux v15.4.1 | 5.4 |
| WILC Linux v15.5 | 5.10 |
| WILC Linux v15.6 | 5.10 |
| WILC Linux v15.7 | 5.15 |
| WILC Linux v16.0 | 5.15 |
| WILC Linux v16.1 | 6.1 |
| WILC Linux v16.2 | 6.6 |
| WILC Linux v16.3, WILCS02 v2.0, WILCS02 v3.0 | 6.6 |