Introduction

This user guide outlines the process for porting the Microchip Wi-Fi® Link Controller (WILCS02/ATWILC1000/ATWILC3000) Linux driver to another platform. It includes all the necessary modifications for the Linux driver porting.

The relevant source code for the device driver and firmware revisions is maintained on GitHub. Visit the following sites to obtain the latest code:

  • WILCS02, ATWILC1000/3000 Driver: GitHub Link (and go to /drivers/net/wireless/microchip/wilc1000)
  • WILCS02, ATWILC1000/3000 Firmware: GitHub Link