4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Input Load CurrentILI10μAVIN = 0V to VCC + 1V
Output Leakage CurrentILO10μAVI/O = 0V to VCC
VCC Standby Current CMOSISB1200μACE = VCC - 0.3V to VCC + 1V
VCC Standby Current TTLISB23mACE = 2.0V to VCC + 1V
VCC Active CurrentICC50mAf = 5 MHz; IOUT = 0 mA
Input Low VoltageVIL0.8V
Input High VoltageVIH2.0V
Output Low VoltageVOL0.45VIOL = 2.1 mA
Output High VoltageVOH12.4VIOH = -400 μA