Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples
Table . AT28C256 Ordering Information
Ordering CodePackage NumbertACC(ns)Operating Range
AT28C256‑15JU32J150

Industrial

(-40°C to 85°C)

AT28C256‑15PU28P6
AT28C256‑15SU28S
Table . AT28C256E Ordering Information
Ordering CodePackage NumbertACC(ns)Operating Range
AT28C256E‑15JU32J150

Industrial

(-40°C to 85°C)

AT28C256E‑15SU28S
Table . AT28C256F Ordering Information
Ordering CodePackage NumbertACC(ns)Operating Range
AT28C256F‑15JU32J150

Industrial

(-40°C to 85°C)

AT28C256F‑15SU28S
Package Types
P28-Lead, 0.600" Wide, Plastic Dual Inline Package (PDIP)
S28-Lead, 0.600" Wide, Plastic Gull Wing Small Outline (SOIC)
J32-Lead, Plastic J-leaded Chip Carrier (PLLC)
WDiced Die Industrial Grade die in waffle tray
DWFDie in Wafer Form Industrial Grade shipped in 6-inch round jars
Options
BlankStandard Device: Endurance = 10K Write Cycles; Write Time 10 ms
EHigh Endurance Option: Endurance = 100K Write Cycles
FFast Write Option: Write Time = 3 ms