6.7 Page Mode Characteristics
| Parameter | Symbol | Minimum | Maximum | Units | |
|---|---|---|---|---|---|
| Write Cycle Time | AT28C256 | tWC | — | 10 | ms |
| AT28C256F | — | 3 | ms | ||
| Address Setup Time | tAS | 0 | — | ns | |
| Address Hold Time | tAH | 50 | — | ns | |
| Data Setup Time | tDS | 50 | — | ns | |
| Data Hold Time | tDH | 0 | — | ns | |
| Write Pulse Width | tWP | 100 | — | ns | |
| Byte Load Cycle Time | tBLC | — | 150 | µs | |
| Write Pulse Width High | tWPH | 50 | — | ns | |