6.2 PCI Express Product Identification

The VC-709 product options below are compliant with PCIe Generation 1-5 specifications. To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Table 6-5. Product Number Format
XX-XXX-XXX-XXXX-xxxMxxxxxxXX
Product FamilyPackage SizeSupply VoltageOutputOperating TemperatureStability OptionsEnable/Disable LogicEnable/Disable PinOther (Future Use)FrequencyPacking Type
Table 6-6. Product Number Legend
Product Family:VCCrystal Oscillator
Package Size:-7096-Lead 5.0mm × 7.0mm LDFN
Supply Voltage:-E+3.3Vdc, ±5%
-H+2.5Vdc, ±5%
Output:HHCSL
Operating Temperature:E–40/85°C
Stability Options:-K±50ppm
Enable/Disable Logic:AOutput is Enabled with a Logic High or open, Output is Disabled with a Logic Low
Enable/Disable Pin:APin 1 (Pin 2 = No Connection)
Other (Future Use):NStandard
Frequency:-xxxMxxxxxxMHz value {example: 100M000000 = 100.000000MHz)
Packing Type:TRTape and Reel (Base Qty = 1000)
<blank>Nonstandard Tape and Reel (Base Qty = 1)
_SNPBTin Lead Solder Dipped (Base Qty = 50)
Table 6-7. Examples:
a)VC-709-HHE-KAAN-156M250000
Crystal Oscillator (XO); 6-Lead 5.0mm × 7.0mm LDFN; +2.5Vdc, ±5% Supply Voltage; HCSL Output; –40/85°C Operating Temperature; ±50ppm Stability Option; Output is Enabled with a Logic High or open, Output is Disabled with a Logic Low; Enable/Disable Pin 1 (Pin 2 = No Connection); Standard; 156.250000MHz Frequency; Nonstandard Tape and Reel (Base Qty = 1)
b)VC-709-HHE-KAAN-156M250000TR
Crystal Oscillator (XO); 6-Lead 5.0mm × 7.0mm LDFN; +2.5Vdc, ±5% Supply Voltage; HCSL Output; –40/85°C Operating Temperature; ±50ppm Stability Option; Output is Enabled with a Logic High or open, Output is Disabled with a Logic Low; Enable/Disable Pin 1 (Pin 2 = No Connection); Standard; 156.250000MHz Frequency; Tape and Reel (Base Qty = 1000)
c)VC-709-HHE-KAAN-156M250000_SNPB
Crystal Oscillator (XO); 6-Lead 5.0mm × 7.0mm LDFN; +2.5Vdc, ±5% Supply Voltage; HCSL Output; –40/85°C Operating Temperature; ±50ppm Stability Option; Output is Enabled with a Logic High or open, Output is Disabled with a Logic Low; Enable/Disable Pin 1 (Pin 2 = No Connection); Standard; 156.250000MHz Frequency; Tin Lead Solder Dipped (Base Qty = 50)
Note: Not all combination of options are available. Other specifications may be available upon request.