3.1 Full Swing Oscillator
Clock source options of the ATmega324 variants include full swing crystal oscillator, which can be selected by configuring the flash fuse. However, in the new ATmega324PB, the full swing crystal oscillator is removed. Refer to the Clock Sources in the respective datasheet.
| Device function | ATmega324PB | ATmega324PA | ATmega324P | ATmega324A |
|---|---|---|---|---|
| Full swing crystal oscillator | No | Yes | Yes | Yes |