2 Enhancement and Additional Features in ATmega324PB
Compared to existing ATmega324 variants, the following enhancements or additional features are available in ATmega324PB:
-
PTC - Peripheral Touch Controller
-
CFD - Clock Failure Detection mechanism
-
OCM1C2 - Output Compare Modulator
-
USART start frame detection is available in all sleep modes
-
Analog Comparator output is available on a pin. This pin is multiplexed with PC5
-
Unique device ID to identify the device
-
Additional SPI
-
Additional TWI
-
Additional Timer/Counters