7.3 Charge Point Identifier

The charge point ID, for example, MCHP00002, uniquely identifies the charging station. For the charge point to connect successfully to the CSMS or OCTT, this identifier must match in the following locations:

  • The WebSocket URL in config.json, under ocppCsmsUrl
  • The Unique Identifier Charging Station field in the OCTT tool configuration

Click Save Config, then Start Session.