2 Target Setup

The following sections describe how to set up the SAMA5D27-WLSOM1-EK1 and SAM9X75-Curiosity boards.

The figures below illustrate the target setup for the devices, including the debug and power cables.

Note: To run the test cases successfully, internet access is required for both the DUT (device under test) and the PC used to log into the OCA server (see OCPP Compliance Test Tool (OCTT) Server Setup).