6 Certificate Usage
All Transport Layer Security (TLS) material is stored in a single certs/ directory relative to the evse_app binary:
<install_dir>/certs/The package creates the directory structure, but the certificate files must be copied to the target in PEM format.
The certificate requirements depend on the configuration:
- OCPP: The requirements depend on the active
securityProfile in config.json.
- 0 or 1: No certificates are required.
- 2: A CSMS root certificate is required.
- 3: A client certificate and a private key are required.
- ISO 15118: The requirements depend on the
ENABLE_TLS build flag in iso15118_app/app.c.
- 1: TLS is enabled, and both the V2G certificate chain and the root certificate are required.
- 0: Plain mode is enabled, and no certificates are required.
Refer to the Certificates section of the evse_app README for the complete directory layout.