5.4 Build the SD Card Image
Build the project:
makeAfter the build completes successfully, the SD card operating system image, sdcard.img, is available in the buildroot-mchp/output/images/ directory.
makeAfter the build completes successfully, the SD card operating system image, sdcard.img, is available in the buildroot-mchp/output/images/ directory.
DS50004183A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.