1.1 Hardware
-
SAMA5 Series: ATSAMA5D27-WLSOM1 Evaluation Kit (DM320117)
or SAM9X7 Series: SAM9X75-Curiosity Evaluation Kit with LAN8840 LAN module (EV31H43A)
-
SAMA5 Series: SD card
or SAM9X7 Series: microSD card
- FTDI-compatible UART-to-USB cable
- USB Type-A to micro-USB cable (included in the kit)
The quick start procedure is the same for all supported embedded platforms.