Informational messages such as the location and name of the files used to display
the view.
Any syntax errors in the HDL file if
the HDL file is opened with the Open File Location option (right-click design
object > Open File Location).
Note:The Log window displays by
default when the Netlist Viewer opens. Hiding the Log window will leave more display area
for the Canvas view. To get a larger display area for the Canvas view, hide the Log window
(Netlist Viewer > Windows and
uncheck Show Log)Figure 4-12. Log Window
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.