General Description
The MIC37252 is a 2.5A, low-dropout, linear voltage regulator that provides a low voltage, high current output with a minimum of external components. It offers high precision, low dropout, and low ground current.
The MIC37252 operates from an input voltage of 3.0V to 6.0V. It is designed to drive digital circuits that require low voltage at high currents (i.e., PLDs, DSP, microcontroller, etc.). It is available in an adjustable output voltage capable of delivering 1.24V to 5.5V.
Features of the MIC37252 LDO include thermal protection, current limit protection, reverse current protection, and reverse battery protection.
The junction temperature range of the MIC37252 is from –40°C to +125°C.
For higher currents, see the MIC3730x family of LDOs.