7 Product Identification System
| PART NO. | X | XX | -XX |
|---|---|---|---|
| Device | Junction Temperature Range | Package | Media Type |
| Device: | MIC37252: 2.5A, Low Voltage µCap LDO Regulator |
| Junction Temperature Range: | W = –40°C to +125°C |
| Package: |
R = 5-Lead DDPak W = 5-Lead TO-263 |
| Media Type: |
<blank> = 48/Tube (TO-263 only) <blank> = 50/Tube (DDPak only) TR = 750/Reel |
Examples:
- MIC37252WR: MIC37252, –40°C to +125°C Temperature Range, 5-Lead DDPak, 50/Tube
- MIC37252WR-TR: MIC37252, –40°C to +125°C Temperature Range, 5-Lead DDPak, 750/Reel
- MIC37252WU: MIC37252, –40°C to +125°C Temperature Range, 5-Lead TO-263, 48/Tube
- MIC37252WU-TR: MIC37252, –40°C to +125°C Temperature Range, 5-Lead TO-263, 750/Reel
Note: Tape and Reel identifier only appears in the catalog part number
description. This identifier is used for ordering purposes and is not printed on the device
package. Check with your Microchip Sales Office for package availability with the Tape and
Reel option.