3.2 Interrupt on Pin Change
In main() code, ei() enables global interrupts.
__interrupt(vector) specifies btnInt() as the interrupt
function. Port interrupt vectors are of the form PORTx_Port_vect_num
(see iom4809.h.) To ensure only the PF6 change triggers an interrupt,
the interrupt flag is checked. Then the LED is toggled, and the interrupt flag is
cleared. Writing a '1' to a flag's bit location will clear the flag.