If the programming failure quantity is within the range of values provided
in, Table 1-1 through Table 1-5, open a technical support case at
www.microchip.com/support.
For fallout with quantities greater than those listed in, Table 1-1 through Table 1-5, a case must be initiated with Technical Support to
investigate the issue further.
- Open a case through Customer Portal -
www.microchip.com/support.
- Attach the completed FA checklist (fill in the “Programming” tab) in the case
opened through Customer Portal.
- Attach the programming log file in the
case opened through the Customer Portal.
Table 1-1. Antifuse FPGAs (Non -F Speed Grade) Maximum Allowed Programming
Failures | Sample Size | Maximum Number of Programming Failures Allowed |
|---|
| <10 | 1 |
| 10–18 | 2 |
| 19–30 | 3 |
| 31–45 | 5 |
| 46–60 | 7 |
| 61–75 | 8 |
| 76–99 | 10 |
| 100 | 3% |
Note: For details of SX32A and SX72A devices, see
Table 1-3.
Table 1-2. Axcelerator Family (All Speed Grades) Maximum Allowed Programming
Failures | Guidelines for AX125, AX250, and
AX500 | Guidelines for AX1000 and
AX2000 |
|---|
| Sample Size | Maximum Number of Programming Failures Allowed | Sample Size | Maximum Number of Programming Failures Allowed |
|---|
| <10 | 2 | <10 | 3 |
| 10–18 | 3 | 10–18 | 5 |
| 19–30 | 4 | 19–30 | 6 |
| 31–45 | 8 | 31–45 | 8 |
| 46–60 | 10 | 46–60 | 11 |
| 61–75 | 12 | 61–75 | 13 |
| 76–99 | 15 | 76–99 | 15 |
| >100 | 8% | >100 | 12% |
Table 1-3. SX32A and SX72A (All Speed Grades) Maximum Allowed Programming
Failures | Sample Size | Maximum Number of Programming Failures Allowed |
|---|
| <10 | 4 |
| 10–18 | 6 |
| 19–30 | 8 |
| 31–45 | 11 |
| 46–60 | 14 |
| 61–75 | 16 |
| 76–99 | 19 |
| 100 | 15% |
Table 1-4. -F Antifuse FPGAs Maximum Allowed Programming Failures| Sample Size | Maximum Number of Programming Failures Allowed |
|---|
| <10 | 3 |
| 10–18 | 5 |
| 19–30 | 7 |
| 31–45 | 10 |
| 46–60 | 12 |
| 61–75 | 14 |
| 76–99 | 15 |
| 100 | 12% |
Note: The table provides information about maximum allowed programming failures for -F
Antifuse FPGAs other than SX32A and SX72A devices.
Table 1-5. Flash/Re-Programmable Devices | Devices | Programming Failure Rate Allowance |
|---|
| IGLOO®/e
(including ARM-enabled), IGLOO nano, IGLOOPLUS, ProASIC®3/e (including ARM-enabled), Military ProASIC3/EL,
ProASIC3 nano, ProASIC3L, SmartFusion®, and
Fusion® (including ARM-enabled) | 0.5% |
| ProASIC and ProASICPLUS® (including -F) | 1% if total volume programmed <1000, 0.5% if volume >1000 |