4 Port Description
The following table provides a list of Fabric CCC ports and description.
| Port Name | Direction | Polarity | Description |
|---|---|---|---|
| CCC_[0/1]_CLK0_PAD | Input | — | Input clock when using Dedicated Input Pad 0 configured as a single-ended I/O. |
| CCC_[0/1]_CLK0_[PADP and PADN] | Input | — | Input clock when using Dedicated Input Pad 0 configured as differential I/O. P side and N side. |
| CCC_[0/1]_CLK1_PAD | Input | — | Input clock when using Dedicated Input Pad 1 configured as a single-ended I/O. |
| CCC_[0/1]_CLK1_[PADP and PADN] | Input | — | Input clock when using Dedicated Input Pad 1 configured as differential I/O. P side and N side. |
| CCC_[0/1]_CLK2_PAD | Input | — | Input clock when using Dedicated Input Pad 2 configured as a single-ended I/O. |
| CCC_[0/1]_CLK2_[PADP and PADN] | Input | — | Input clock when using Dedicated Input Pad 2 configured as differential I/O. P side and N side. |
| CCC_[0/1]_CLK3_PAD | Input | — | Input clock when using Dedicated Input Pad 3 configured as a single-ended I/O. |
| CCC_[0/1]_CLK3_[PADP and PADN] | Input | — | Input clock when using Dedicated Input Pad 3 configured as differential I/O. P side and N side. |
| CCC_[0/1]_CLK0_SPWR_STROBE_[PADP and PADN] | Input | — | Input Clock when Dedicated pad 0 is used as input to Strobe of Clock Recovery Circuitry in differential-mode. SpaceWire Mode only. |
| CCC_[0/1]_CLK1_SPWR_DATA_[PADP and PADN] | Input | — | Input Clock when Dedicated Pad 1 is used as input to Data of Clock Recovery Circuitry in differential-mode. SpaceWire Mode only. |
| CCC_[0/1]_CLK2_SPWR_STROBE_[PADP and PADN] | Input | — | Input Clock when Dedicated pad 2 is used as input to Strobe of Clock Recovery Circuitry in differential-mode. SpaceWire Mode only. |
| CCC_[0/1]_CLK3_SPWR_DATA_[PADP and PADN] | Input | — | Input Clock when Dedicated Pad 3 is used as input to Data of Clock Recovery Circuitry in differential-mode. SpaceWire Mode only. |
| CCC_[0/1]_CLK0_SPWR_STROBE_PAD | Input | — | Input Clock when Dedicated pad 0 is used as input to Strobe of Clock Recovery Circuitry configured as single-ended I/O. SpaceWire Mode only. |
| CCC_[0/1]_CLK1_SPWR_DATA_PAD | Input | — | Input Clock when Dedicated pad 1 is used as input to Data of Clock Recovery Circuitry configured as single-ended I/O. SpaceWire Mode only. |
| CCC_[0/1]_CLK2_SPWR_STROBE_PAD | Input | — | Input Clock when Dedicated pad 2 is used as input to Strobe of Clock Recovery Circuitry configured as single-ended I/O. SpaceWire Mode only. |
| CCC_[0/1]_CLK3_SPWR_DATA_PAD | Input | — | Input Clock when Dedicated pad 3 is used as input to Data of Clock Recovery Circuitry configured as single-ended I/O. SpaceWire Mode only. |
| CCC_[0/1]_CLK0 | Input | — | Input clock from FPGA core when using FPGA Fabric Input 0. |
| CCC_[0/1]_CLK1 | Input | — | Input clock from FPGA core when using FPGA Fabric Input 1. |
| CCC_[0/1]_CLK2 | Input | — | Input clock from FPGA core when using FPGA Fabric Input 2. |
| CCC_[0/1]_CLK3 | Input | — | Input clock from FPGA core when using FPGA Fabric Input 3. |
| CCC_[0/1]_RCOSC_50MHZ | Input | — | Input clock when using 50 MHz Oscillator. |
CCC_[0/1]_GL0 | Output | — | Generated clock driving FPGA fabric global network 0. |
| CCC_[0/1]_GL1 | Output | — | Generated clock driving FPGA fabric global network 1. |
CCC_[0/1]_GL2 | Output | — | Generated clock driving FPGA fabric global network 2. |
| CCC_[0/1]_GL3 | Output | — | Generated clock driving FPGA fabric global network 3. |
| CCC_[0/1]_GL0_Y0_EN | Input | High | Enable signal for the clock driving FPGA fabric global network 0 (GL0) and fabric local routing (Y0) network 0. |
| CCC_[0/1]_GL1_Y1_EN | Input | High | Enable signal for the clock driving FPGA fabric global
network1 (GL1) and fabric local routing (Y1) network 1. |
CCC_[0/1]_GL2_Y2_EN | Input | High | Enable signal for the clock driving FPGA fabric global network 2 (GL2) and fabric local routing (Y2) network 2. |
| CCC_[0/1]_GL3_Y3_EN | Input | High | Enable signal for the clock driving FPGA fabric global network 3 (GL3) and fabric local routing (Y3) network 3. |
| CCC_[0/1]_GL0_Y0_ARST_N | Input | Low | (GL0/Y0) CGL reset signal. Asynchronous reset signal. |
| CCC_[0/1]_GL1_Y1_ARST_N | Input | Low | (GL1/Y1) CGL reset signal. Asynchronous reset signal. |
| CCC_[0/1]_GL2_Y2_ARST_N | Input | Low | (GL2/Y2) CGL reset signal. Asynchronous reset signal. |
| CCC_[0/1]_GL3_Y3_ARST_N | Input | Low | (GL3/Y3) CGL reset signal. Asynchronous reset signal. |
| CCC_[0/1]_Y0 | Output | — | Generated clock driving FPGA fabric local routing resource. |
| CCC_[0/1]_Y1 | Output | — | Generated clock driving FPGA fabric local routing resource. |
| CCC_[0/1]_Y2 | Output | — | Generated clock driving FPGA fabric local routing resource. |
| CCC_[0/1]_Y3 | Output | — | Generated clock driving FPGA fabric local routing resource. |
| CCC_[0/1]_RX0_DATA_PORT | Output | — | Output port for RX0 data. Same signal that is driving the RX0 Spacewire clock recovery data input. |
| CCC_[0/1]_RX1_DATA_PORT | Output | — | Output port for RX1 data. Same signal that is driving the RX1 Spacewire clock recovery data input. |
| CCC_[0/1]_LOCK | Output | High | PLL Lock indicator signal. This signal is asserted (lock) high. |
| CCC_[0/1]_PLL_BYPASS_N | Input | Low | Powers-down the PLL core and bypasses it such that PLL_OUT tracks reference clock. This has higher priority than reset. |
| CCC_[0/1]_PLL_POWERDOWN_N | Input | Low | Powers-down the PLL for the lowest quiescent current and the PLL outputs are low. This has higher priority than reset and bypass. |
| PLL_RST_N | Input | Low | PLL_RST_N is internally synchronized with CLK_50MHZ. Synchronization method can be selected using Reset type option. If Reset type selected is Synchronous then assertion and de-assertion of reset is synchronous to CLK_50MHZ. For successful synchronization, PLL_RST_N must be asserted for a minimum of three clock cycles of CLK_50MHZ. If Reset type selected is Async-Assert, Sync-Deassert then assertion of reset is asynchronous and de-assertion is synchronous with CLK_50MHZ. |
| READY_VDDPLL | Input | High | Tie to High if you are certain that VDDPLL not the last supply to ramp up. Otherwise, connect to a circuit that delays the assertion of VDDPLL by 73 ms as described in the UG0586: RTG4 FPGA Clocking Resources User Guide . |
| CLK50_MHZ | Input | — | Input clock for soft logic that performs calibration at
power-up or when the PLL is reset. The frequency of this
clock must be 50 MHz max. You may connect to the GLx
output of any CCC that is distributing the RCOSC_50MHZ
signal. You cannot directly connect a RCOSC_50MHZ macro to
this input port. Alternatively, an external free-running
oscillator clock can be used as long as the frequency is
50 MHz or less. CLK_50MHZ will be used for the APB3 interface when "Enable Dynamic configuration" is selected in the configurator. |
| Fabric CCC Configuration bus Interface Signals – APB3 bus Interface | |||
| APB_S_PRESET_N | Input | Low | APB3 interface is a active-low reset signal. You have to synchronize APB_S_PRESET_N with CLK_50MHZ externally. |
| APB_S_PADDR[8:2] | Input | — | APB3 interface is an address bus. This port is used to address fabric CCC internal registers. APB_S_PADDR shall be synchronous with CLK_50MHZ. |
| APB_S_PSEL | Input | — | APB3 interface target is a select signal. APB_S_PSEL shall be synchronous with CLK_50MHZ. |
| APB_S_PENABLE | Input | High | APB3 interface is a strobe signal to indicate the second cycle of an APB3 transfer. APB_S_PENABLE shall be synchronous with CLK_50MHZ. |
| APB_S_PWRITE | Input | — | APB3 interface is a read/write-control signal. When high, this signal indicates an APB3 write access and when low, a read access. APB_S_PWRITE shall be synchronous with CLK_50MHZ. |
| APB_S_PWDATA[7:0] | Input | — | APB3 interface is a write data bus. APB_S_PWDATA shall be synchronous with CLK_50MHZ. |
| APB_S_PRDATA[7:0] | Output | — | APB3 interface is a read data bus. APB_S_PRDATA is synchronous with CLK_50MHZ. |
| APB_S_PREADY | Output | — | APB3 interface is a ready indication output to initiator. APB_S_PREADY is synchronous with CLK_50MHZ. |
| APB_S_PSLVERR | Output | — | APB3 interface error indication signal. APB_S_PSLVERR is synchronous with CLK_50MHZ. |
Tip: APB_S_PCLK is removed and it is
from CLK_50MHz.