1 Changelog
Version 5.10.0
- New Features:
- Updated Crypto Authentication Library firmware version to v3.7.6.
- Added TA101 support.
- Fixed hard coded SPI configuration reference in SPI hal.
- Fixed PIC18 SPI run time issues.
- Updated atca_i2c_hal.c and atca_spi_hal.c for new buffering requirements.
Version 5.9.0
- New Features:
- Updated exported interface to provide curve support information for ECDSA compatible secure element(s).
Version 5.8.0
- New Features:
- Added Internal Secure Subsystem support for dsPIC33CK256MPT608 and dsPIC33CK512MPT608.
- Added support for PIC18FxxQ83 and PIC18FxxQ84 device families.
- Updated templates for compatibility with enabling vectored and non-vectored interrupts in PIC18 products.
- Added Secure Element
Provision Prototyping support for dsPIC33 devices.
- Enabling Kit Protocol in this section allows for communication with Trust Platform Design Suite (TPDS) for the use of provisioning.
Version 5.7.0
- New Features:
- Added TA100 support for PIC18 devices.
- Added firmware version number to UI.
- Updated the Peripheral Selection to automatically select a communication peripheral instance.
Version 5.6.0
- New Features:
- Added support for TA010 and ECC204 devices.
Version 5.5.0
- New Features:
- Updated exported interface to provide information about selected secure element(s).
Version 5.4.0
- New Features:
- Added support for SPI based Trust Anchor secure element devices (e.g. TA100).
- Added support for v2.x I2C driver interface. Maintains support for v1.x I2C driver interface as well.
- Removed the automatic locking of the data slot
- New Features:
- Added support for I2C based Trust Anchor secure element devices (e.g. TA100).
- Updated Crypto Authentication Library firmware versions to v3.3.3
- Repairs and Enhancements:
- Added workaround for PIC18F47Q10 family MSSP driver versions v6.0.1 through v6.1.3.
- New Features:
- Added support for dsPIC/PIC24 devices
- New Features:
- Added I2C dependency selector UI field
- Repairs and
Enhancements
- Switched I2C interface to use abstracted I2C driver interface
- Added CryptoAuth_Initialize sequence to System_Initialize sequence
- Updated templates for compatibility with I2C abstract interface and interrupt-driven drivers
- Known Issues
-
# Description Affected Devices 1 I2C Driver module does not support CAL Polling method All Supported Devices 2 The CAL library does not take decimal I2C device addresses All Supported Devices
-
- Full Changelog: